IESNA:LM-63-2002
[TEST]P1068606
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-8, G2-2406-143-56)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D530U830-4F0-1E-UDD-SVL1-W
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT WHITE HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT SATIN WHITE LAY-IN DIFFUSER
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2945
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 57.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
958.1 954.6 950.9 935.6 919.6 901.4 866.9 818 781.5 743.9
684.7 626.9 589.4 551.8 494 430.2 385.8 341.4 276.2 213
170.8 131 76.9 63.8 56.9 51.2 44.1 37.6 34.2 30.7
25.6 20.8 18.5 16.2 11.4 10.5 18.3 17.4 33.3 57.7
73.6 91.7 119.3 145.3 165.5 184.9 215 243.7 263.9 283.7
313.9 341.4 361.2 380.1 409.6 436.2 454.7 471.5 496.6 519.1
533.7 547.5 566 581.9 591.8 600.4 611.7 620.9 625.6 629.5
633.7 635.6 636.9
958.1 952.4 942.6 922.2 902.9 879.1 839.1 785.1 745.3 703.3
643 581.6 540.6 500.8 443.9 383.7 342.6 302.7 246.9 194
159.7 128.7 86.6 61.3 55.6 49.9 42.7 37.6 34.2 30.7
27 22.5 21.3 19 15.6 13.7 17.7 17.3 34.4 57.8
74.2 92.2 119.3 147.8 167.1 186 216.6 245.3 265.5 284.8
314.4 343.1 363.3 381.8 411.1 438.3 456.8 473.6 498.7 521.1
535.3 549.5 567.5 584.4 593.9 602.9 614.3 623.6 628.8 632.6
636.8 638.1 636.9
958.1 952.4 936.7 904.8 879.8 851.3 801.5 746.2 707.5 664.2
599.3 533.3 491.1 447.8 384.4 326.8 290.4 258.5 212.1 168
139.5 116.7 89.7 71.7 62.6 55.8 47 40.4 37 33.6
28.5 25.1 22.8 20.5 18.5 16.3 18.8 17.1 34.4 57.8
74.2 91.8 118.2 147.4 167.2 187.4 217.1 246.6 265.5 286.2
316 345.1 364.4 384.2 411.7 438.8 456.9 473.2 498.2 520
533.7 547.5 564.9 580.8 590.7 599.3 610.6 619.9 625.1 629
633.2 635.6 636.9
958.1 960.1 939.2 900.4 870.8 836.6 779.7 723.5 681.4 638.1
571.8 506.6 462.2 418.9 353.9 288.4 248.5 208.5 154.4 111.7
93.6 84.5 75.1 66.8 62.2 58.7 50.7 44.2 40.8 36.3
30.9 25.9 22.5 20.2 16.9 13.7 6.8 14.2 33.2 55.7
72.5 89.7 117.1 147.3 167.1 187.7 218.1 249.5 269.7 289
317.5 346.9 365.3 383.8 410.5 437.3 454.1 471.3 494.9 517.7
531.5 544.8 563.2 579.8 590.1 598.7 610.6 620.1 625.7 629.5
634.3 636.5 636.9
958.1 947.8 922.5 882 851.3 817.1 761.6 700.1 659.1 617
550.9 485.7 441.3 396.9 328.8 262.5 219.2 177.1 119.6 88.5
78.3 70.3 58.4 48.1 41.3 35.6 28.5 22.2 19.9 17.7
14.2 12.2 10 8.8 7.1 4.7 0.5 9.6 27.9 51.1
68.3 86.3 115.6 145 163.9 184.6 215 245.3 265.5 284
312.8 340.9 358.5 378.3 404.7 432.6 449.3 466.5 491.3 513.3
528.3 541.7 561.7 578.8 589.1 598.5 611.1 621.6 627.2 631.1
635.8 637.8 636.9
958.1 960.1 939.2 900.4 870.8 836.6 779.7 723.5 681.4 638.1
571.8 506.6 462.2 418.9 353.9 288.4 248.5 208.5 154.4 111.7
93.6 84.5 75.1 66.8 62.2 58.7 50.7 44.2 40.8 36.3
30.9 25.9 22.5 20.2 16.9 13.7 6.8 14.2 33.2 55.7
72.5 89.7 117.1 147.3 167.1 187.7 218.1 249.5 269.7 289
317.5 346.9 365.3 383.8 410.5 437.3 454.1 471.3 494.9 517.7
531.5 544.8 563.2 579.8 590.1 598.7 610.6 620.1 625.7 629.5
634.3 636.5 636.9
958.1 952.4 936.7 904.8 879.8 851.3 801.5 746.2 707.5 664.2
599.3 533.3 491.1 447.8 384.4 326.8 290.4 258.5 212.1 168
139.5 116.7 89.7 71.7 62.6 55.8 47 40.4 37 33.6
28.5 25.1 22.8 20.5 18.5 16.3 18.8 17.1 34.4 57.8
74.2 91.8 118.2 147.4 167.2 187.4 217.1 246.6 265.5 286.2
316 345.1 364.4 384.2 411.7 438.8 456.9 473.2 498.2 520
533.7 547.5 564.9 580.8 590.7 599.3 610.6 619.9 625.1 629
633.2 635.6 636.9
958.1 952.4 942.6 922.2 902.9 879.1 839.1 785.1 745.3 703.3
643 581.6 540.6 500.8 443.9 383.7 342.6 302.7 246.9 194
159.7 128.7 86.6 61.3 55.6 49.9 42.7 37.6 34.2 30.7
27 22.5 21.3 19 15.6 13.7 17.7 17.3 34.4 57.8
74.2 92.2 119.3 147.8 167.1 186 216.6 245.3 265.5 284.8
314.4 343.1 363.3 381.8 411.1 438.3 456.8 473.6 498.7 521.1
535.3 549.5 567.5 584.4 593.9 602.9 614.3 623.6 628.8 632.6
636.8 638.1 636.9
958.1 954.6 950.9 935.6 919.6 901.4 866.9 818 781.5 743.9
684.7 626.9 589.4 551.8 494 430.2 385.8 341.4 276.2 213
170.8 131 76.9 63.8 56.9 51.2 44.1 37.6 34.2 30.7
25.6 20.8 18.5 16.2 11.4 10.5 18.3 17.4 33.3 57.7
73.6 91.7 119.3 145.3 165.5 184.9 215 243.7 263.9 283.7
313.9 341.4 361.2 380.1 409.6 436.2 454.7 471.5 496.6 519.1
533.7 547.5 566 581.9 591.8 600.4 611.7 620.9 625.6 629.5
633.7 635.6 636.9
958.1 952.4 942.6 922.2 902.9 879.1 839.1 785.1 745.3 703.3
643 581.6 540.6 500.8 443.9 383.7 342.6 302.7 246.9 194
159.7 128.7 86.6 61.3 55.6 49.9 42.7 37.6 34.2 30.7
27 22.5 21.3 19 15.6 13.7 17.7 17.3 34.4 57.8
74.2 92.2 119.3 147.8 167.1 186 216.6 245.3 265.5 284.8
314.4 343.1 363.3 381.8 411.1 438.3 456.8 473.6 498.7 521.1
535.3 549.5 567.5 584.4 593.9 602.9 614.3 623.6 628.8 632.6
636.8 638.1 636.9
958.1 952.4 936.7 904.8 879.8 851.3 801.5 746.2 707.5 664.2
599.3 533.3 491.1 447.8 384.4 326.8 290.4 258.5 212.1 168
139.5 116.7 89.7 71.7 62.6 55.8 47 40.4 37 33.6
28.5 25.1 22.8 20.5 18.5 16.3 18.8 17.1 34.4 57.8
74.2 91.8 118.2 147.4 167.2 187.4 217.1 246.6 265.5 286.2
316 345.1 364.4 384.2 411.7 438.8 456.9 473.2 498.2 520
533.7 547.5 564.9 580.8 590.7 599.3 610.6 619.9 625.1 629
633.2 635.6 636.9
958.1 960.1 939.2 900.4 870.8 836.6 779.7 723.5 681.4 638.1
571.8 506.6 462.2 418.9 353.9 288.4 248.5 208.5 154.4 111.7
93.6 84.5 75.1 66.8 62.2 58.7 50.7 44.2 40.8 36.3
30.9 25.9 22.5 20.2 16.9 13.7 6.8 14.2 33.2 55.7
72.5 89.7 117.1 147.3 167.1 187.7 218.1 249.5 269.7 289
317.5 346.9 365.3 383.8 410.5 437.3 454.1 471.3 494.9 517.7
531.5 544.8 563.2 579.8 590.1 598.7 610.6 620.1 625.7 629.5
634.3 636.5 636.9
958.1 947.8 922.5 882 851.3 817.1 761.6 700.1 659.1 617
550.9 485.7 441.3 396.9 328.8 262.5 219.2 177.1 119.6 88.5
78.3 70.3 58.4 48.1 41.3 35.6 28.5 22.2 19.9 17.7
14.2 12.2 10 8.8 7.1 4.7 0.5 9.6 27.9 51.1
68.3 86.3 115.6 145 163.9 184.6 215 245.3 265.5 284
312.8 340.9 358.5 378.3 404.7 432.6 449.3 466.5 491.3 513.3
528.3 541.7 561.7 578.8 589.1 598.5 611.1 621.6 627.2 631.1
635.8 637.8 636.9
958.1 960.1 939.2 900.4 870.8 836.6 779.7 723.5 681.4 638.1
571.8 506.6 462.2 418.9 353.9 288.4 248.5 208.5 154.4 111.7
93.6 84.5 75.1 66.8 62.2 58.7 50.7 44.2 40.8 36.3
30.9 25.9 22.5 20.2 16.9 13.7 6.8 14.2 33.2 55.7
72.5 89.7 117.1 147.3 167.1 187.7 218.1 249.5 269.7 289
317.5 346.9 365.3 383.8 410.5 437.3 454.1 471.3 494.9 517.7
531.5 544.8 563.2 579.8 590.1 598.7 610.6 620.1 625.7 629.5
634.3 636.5 636.9
958.1 952.4 936.7 904.8 879.8 851.3 801.5 746.2 707.5 664.2
599.3 533.3 491.1 447.8 384.4 326.8 290.4 258.5 212.1 168
139.5 116.7 89.7 71.7 62.6 55.8 47 40.4 37 33.6
28.5 25.1 22.8 20.5 18.5 16.3 18.8 17.1 34.4 57.8
74.2 91.8 118.2 147.4 167.2 187.4 217.1 246.6 265.5 286.2
316 345.1 364.4 384.2 411.7 438.8 456.9 473.2 498.2 520
533.7 547.5 564.9 580.8 590.7 599.3 610.6 619.9 625.1 629
633.2 635.6 636.9
958.1 952.4 942.6 922.2 902.9 879.1 839.1 785.1 745.3 703.3
643 581.6 540.6 500.8 443.9 383.7 342.6 302.7 246.9 194
159.7 128.7 86.6 61.3 55.6 49.9 42.7 37.6 34.2 30.7
27 22.5 21.3 19 15.6 13.7 17.7 17.3 34.4 57.8
74.2 92.2 119.3 147.8 167.1 186 216.6 245.3 265.5 284.8
314.4 343.1 363.3 381.8 411.1 438.3 456.8 473.6 498.7 521.1
535.3 549.5 567.5 584.4 593.9 602.9 614.3 623.6 628.8 632.6
636.8 638.1 636.9
958.1 954.6 950.9 935.6 919.6 901.4 866.9 818 781.5 743.9
684.7 626.9 589.4 551.8 494 430.2 385.8 341.4 276.2 213
170.8 131 76.9 63.8 56.9 51.2 44.1 37.6 34.2 30.7
25.6 20.8 18.5 16.2 11.4 10.5 18.3 17.4 33.3 57.7
73.6 91.7 119.3 145.3 165.5 184.9 215 243.7 263.9 283.7
313.9 341.4 361.2 380.1 409.6 436.2 454.7 471.5 496.6 519.1
533.7 547.5 566 581.9 591.8 600.4 611.7 620.9 625.6 629.5
633.7 635.6 636.9
